Rittal - Shipping

Packaging systems for maritime applications

 
Enclosures and housings in ships
All requirements of shipping technology are met by our enclosures, housings and racks: from enclosures or racks for motor control, trim, pumps, conveying systems and loading devices with fixed or hinged mounting levels and subracks. Manufactured in sheet steel, aluminium-zinc and stainless steel according to their specifications. This also applies to the enclosure surfaces. Primed, spray-finished or brushed – all is possible. System accessories can be mounted as well as the installation of special components and "plug & play" equipment panels. In addition there are diecast aluminium enclosures for ship diesel engine control or steering gear.  

Rittal – the complete enclosure range for maritime applications

Applications with bayed enclosures, operating housings and electronic enclosures:
  • Racks in the engine room
  • Enclosures for climate control technology
  • Consoles on the bridge
  • Electronic enclosures in the navigation and control station area
  • Operating kiosks for passenger information
  • Stainless steel enclosures in the galley
  • ...
  Equipment for:
  • Cargo ships
  • Container ships
  • Tanker ships
  • Gas tankers
  • Refrigeration vessels
  • Vehicle transporters
  • Fishing vessels
  • Scientific research vessels
  • Icebreakers
  • Passenger liners
  • Vessels in the military sector (marine)
More information
 
   
   

© 2010, Rittal
Imprint | Legals
 
Rittal - Switch to perfection