Always an excellent climate
Whether active or passive climate control – our climate control solutions are designed and manufactured for reliable operation in enclosures.
We do not leave anything to chance. Exact Computional Fluid Dynamics (CFD) used in the planning phase are the basis for trouble-free operation. Hot spots are localised and eliminated by means of a special infrared camera and special software (thermography).
Everything under control
The Rittal CMC-TC brings together what belongs together. Functions, parameters and conditions of all enclosures and climate control systems are controlled by central monitoring, even worldwide via remote control.
| Temperature measurement |
Humidity |
Voltage monitoring |
| Door monitoring |
Shutdown/failure in the enclosure cooling unit |
Water inlet
|
On the test bench:
Vibration, corrosion
Not only are vibration and pressure measurements carried out in our accredited test laboratories, but it is also ensured that neither stone-chips, salts, abrasion or exhaust emissions can lead to damage or corrosion. Here the knowledge from tunnel technology makes an impact.
EMC
The electromechanical compatibility (EMC) plays an important role in today's highly complex applications. Whether in the field of power supply, communication or safety equipment – protection is tested and quantified in our EMC laboratory.
| Own accredited test laboratory. |
|
Laboratory for the IP test. |
|
Test environment for EMC measurement. |
 |
 |
 |
|
|
|