Sectors

Telecommunications

 
Play it safe with the Rittal range

Scope of supply
From enclosure to complete system solution
The Rittal portfolio  

» Enclosure and base/plinth solutions
» Climate control
» Interior installation & integration
» International project management and engineering



Enclosure and base/plinth solutions



  Enclosure and base/plinth solutions
  • Single-walled enclosures for passive distributors and fibre-optic networks
  • Twin-walled enclosure for active system technology
  • High-quality protection against corrosion thanks to aluminium and/or stainless steel
  • High-quality surface finish thank to UV resistant pure polyester powder coating
  • Protection category IP 55, also in conjunction with climate control solutions
  • Outdoor enclosure with protection against vandalism up to resistance class WK2
  • Base/plinth made of stainless steel or concrete

Enclosure dimensions

Floor-standing enclosure:
  • minimum WHD 800 x 800 x 320 mm to
  • maximum WHD 2000 x 1600 x 450 mm
Wall-mounted enclosure:
  • minimum WHD 300 x 400 x 170 mm to
  • maximum WHD 675 x 675 x 310 mm






top



Climate controlEnlarge   Climate control
  • Passive climate control
  • Roof-mounted fan
  • Air/air heat exchangers for roof mounting
  • Air/air heat exchangers for door installation
  • Maintaining IP 55 enclosure protection
  • Compliance with the requirements in terms of maximum noise generation, e.g. TU Lärm or ETS 300 019


top



Interior installation & integration   Interior installation & integration
  • Power supply incl. backup concept
  • Dividing strips with or without wiring
  • Power supply
  • AC distribution & alarm
  • Prepared for the installation of switching technology
  • Electrical output tests
  • Monitoring





    International project management and engineering
  • Certifications (IP, noise emission, EMC, climate, WK)
  • Complete logistics services
  • On-site support
  • Protection against vandalism


top
Further TOP topics
 
Further information
 
Downloads
 
Contact
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Switch to perfection