Sectors

Telecommunications

 
Products & service for every configuration

Product solutions
for every configuration
Multifunctional enclosures at a glance   Rittal offers the complete system solution with its outdoor enclosures that are based on flexibly adaptable product platforms.

    Stand-alone siting / Multifunctional enclosure
  • Monobloc enclosure, single or twin-walled
  • Dimensions: MFC8, MFC12, MFC 18, KVz 82, KVz 83
  • Compact sizes for alternative carrier
  • Including counter connection pillar

  • Modular bayable enclosures
  • System plattform TS 8
  • Defined functional units, such as system technique, connection technique and power supply may be combined at will
  • May be extended if additional subscribers are connected


» Multifuctional enclosure (MFC)
» MFC variants overview
» Climate control for multifunctional enclosure
» Interior installation and accessories



Click here to play the video tape.
Show video tape
  Multifunctional enclosure (MFC)

The Rittal multifunctional enclosures are specially designed for the FTTC technique and very flexibly configured. A different number of connections can be integrated depending on the size.
The smallest enclosure offers space for 20 to 200 connections; the largest for up to 1,200.

The enclosures may also be bayed, if required, to connect up to 3,600 subscribers.



top



Variants   MFC variants overview


Download:
»
Variants overview
 
(PDF, 33KB)



Top



Example: Climate control for multifunctional enclosures
Enlarge
  Climate control for multifunctional enclosures

With the "pay as you grow" concept Rittal offers efficient solutions independent from the connected subscribers.
The enhanced products clearly reduce operating costs.

  • Passive climate control
  • Roof-mounted fan
  • Air/air heat exchangers for roof mounting
  • Air/air heat exchangers for door installation


top



Interior installation and accessories   Interior installation and accessories

Rittal – The system.
Faster – better – worldwide.

  • Faster: RiFix fast assembly
  • Better: Various mounting options
  • Everywhere: Mounting of components and assembly anywhere inside the enclosure.


top

Further TOP topics
 
Further information
 
Downloads
 
Contact
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Switch to perfection