An excellent niche product where safety is paramount

Tunnel solutions "Made by Rittal" - for your safety

 
One of the key considerations in tunnel construction is human safety. With this in mind, Rittal has developed an outstanding solution for the emergency telephone and fire extinguisher housing.

Mindful of the high stresses inside the tunnel caused by pressure, corrosion, temperature, exhaust fumes and humidity, we have devised special enclosures whose compact design meets every conceivable requirement. They are easily installed in the various niches of the tunnel wall, where there may be considerable structural variations.

An intelligent panelling solution after the enclosure has been installed compensates perfectly for any such variations and ensures a uniform appearance. Every compact emergency telephone niche is custom-produced exclusively by us, and is tailored precisely to your specific requirements.

True diversity for all enclosures
  • Material to order
          - Stainless steel number
            1.4301 or 1.4404 (AISI 304,
            AISI 316), 1.4571
          - Aluminium
          - Aluminium zinc
          - Sheet steel
  • Protection category up to IP 65
  • Available in a twin-walled construction - for
    thermal and acoustic insulation

  • Grabengürtel project in Graz
    Four compact-style emergency telephone niches from Rittal were installed over a length of 507 m, with:
    - Emergency telephone compartment
    - Fire extinguisher compartment
    - Early fire detection distributor
    - Low-voltage distributor room
    - Emergency call buttons for fire alarm
    - Enclosure of stainless steel V4A   (1.4571)


    Palbutsch tunnel project
    Hose reel niches for the supply of fire extinguisher water, located in the tunnel’s storage niches.
      Visibilty measuring device
    Enclosure for cable accommodation.
      SOS-Alarm box
    fitted with SOS intercom and hand-held fire extinguisher.


    « back
     
       
       

    © 2010, Rittal
    Imprint | Legals
     
    Rittal - Umschalten auf Perfektion