Rittal technology packaging for road tunnels

Tunnel solutions "Made by Rittal" - for your safety

 
Fit for transit
Cases, outdoor enclosures and frames from
Rittal satisfy all the requirements for use in road tunnels: From equipment cases and low-voltage distributors, to electronic enclosures with static pull-out or horizontally hinged 482.6 mm (19 inch) levels, to subracks made from sheet steel, aluminium or stainless steel, or to your individual specifications.

Optimum accommodation
Of course, our comprehensive product range also extends to the choice of surface finish. Primed, spray-finished or paint-free for increased EMC protection – everything is possible. The system accessories are pre-installed, and the system is prepared for plug & play installation of special components and equipment boards. With over 8,000 standard modules available for immediate delivery, we at Rittal speak a clear language. Our products are synonymous with fast, high-quality, cost-effective individual solutions.

Rittal technology - Examples of efficient packaging solutions
  • Altfranken tunnel (Germany)
  • BAB A17 Coschütz, Dölzschen (Germany)
  • Grabengürtel tunnel (Austria)
  • Plabutsch tunnel (Austria)
  • Flüelen tunnel (Switzerland)
  • Tunnel intersection Glion (Switzerland)
  • Operations centre at Gotthard road tunnel (Switzerland)

    The ambient air enters via the louvered openings in the enclosure door and is then tested for CO2 content using a measuring probe.   Rittal TS 8 enclosure,
    used during the upgrade of the Gotthard road tunnel.
      Low-voltage power distribution
    using Rittal Maxi-PLS for the lighting Maxi-PLS.

  • « back


    » Emergency telephone and fire extinguisher housings

       
       

    © 2010, Rittal
    Imprint | Legals
     
    Rittal - Umschalten auf Perfektion