|
Reduce energy consumption - Increase efficiency
Super-efficient, eco-friendly, cost-cutting - that's energy efficiency from Rittal.The efficient use of available resources is one of the main aims when developing new cooling systems, particularly in view of the escalating global climate and environmental problems, coupled with ever-rising energy prices. Saving energy, cutting climate control costs, cooling energy-efficiently and protecting the environment - Cool Efficiency, the energy-saving cooling units from Rittal, already boast all these achievements.
Model No. with comfort controller, RAL 7035
|
3304.700/800
|
3328.700/800
|
Rated operating voltage V, Hz
|
230, 1~, 50
|
230, 1~, 50
|
|
Dimensions mm (WHD)
|
400 x 950 x 260
|
400 x 1580 x 295
|
Useful cooling output
DIN 3168 L35/L35
|
1000 W
|
2000 W
|
|
|
|
| |
| Further TOP topics |
|
| |
| Services |
|
| |
| Further information |
|
| |
| Links |
|
|