Technology
Our engineers are the decisive step ahead

Technology

Rittal System Climate Control

 

         
Rittal is setting trends in the field of climate control – worldwide.   Setting trends means understanding our customers.
This is the pre-requisite for transforming our inventions into marketable innovations. We smooth the way for reliable investments, a healthy environment, and enhanced competitiveness for our customers.

» Cool Efficiency
» Climate control with CO2
» Direct Cooling Plate
» Peltier cooling
       
     
Cool Efficiency   Cool Efficiency
Up to 45 % more economical with the same cooling output than its predecessor model: The new Cool Efficiency cooling unit from Rittal is setting trends in the 1000 W class. State-of-the-art chiller and fan technology result in reduced energy consumption and operating costs.Cool Efficiency is based on the TopTherm PLUS Wall-mounted cooling unit of the SK 3304 series with nano-coated condenser and integral electrical condensate evaporation as standard configuration features for constant efficiency and minimum maintenance costs.

» Rittal - Cool Efficiency
PDF 255 Kb

Cooling unit for cool computers Enormous savings thanks to the new Cool Efficiency cooling units.
     
    top
         
       
     
Klimatisierung mit CO<sub>2</sub>   Climate control with CO2
Compared with CO2 as a component of the atmosphere, the refrigerant R134a has a direct green house effect that is 1300 times more powerful. Rittal has achieved huge success with the use of CO2 as a coolant. The first prototypes were unveiled back in 2005. In 2006 Rittal launched a series of CO2cooling units that had undergone extensive practical trials.

CO2 as the refrigerant of the future Rittal underscores its technological leadership in the field of CO2 climate control.
     
    top
         
       
     
Direct Cooling Plate   Direct Cooling Plate
Power electronics components can be cooled more effectively by way of the liquid cooled DCP mounting plate (Direct Cooling Package). Heat losses are cleverly dissipated from the enclosure or housing without compromising the high enclosure protection category in any way.

» Direct Cooling Plate

Liquid cooling is both quiet and a thousand times more efficient than heat dissipation via air.
     
    top
         
       
     
Peltierkühlung   Peltier cooling
The powerful thermoelectric cooling unit in a lightweight design is the most efficient way of climate control of command panels and small enclosures. Thanks to its low vibration operation it is ideal for precise applications. Energy-efficient control with pulse width modulation and innovative soft start function ensures a constant enclosure temperature and a long service life of the Peltier elements. Excess temperatures are recorded and displayed.

The cooling output is scalable thanks to the modular design.
Peltier technology also permits assembly and problem-free operation on command panels.

The new Thermoelectric Cooler rounds off the TopTherm range in the lower output range.
     
    top
         
     
     
Further TOP topics
 
Services
 
Further information
 
Links
 
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Switch to perfection