Rittal Ri4Power

Flexible modular low-voltage systems – for electrical distribution and motor control

Systems in four dimensions
A new conception structure for a new system structure
NEW



Form 1
Low-voltage
systems



Form 2-4
Low-voltage
systems



Form 1
Distribution
enclosure


Software
Planning,
configuring,
selection
    
System solutions for low-voltage switchgear in an open design (Form 1). System solutions for modular low-voltage switchgear with form separation (Form 2-4), to IEC 60439. Everything from a single source: ISV-TS 8 enclosure system, ISV modules and SV components. Innovative software - the fast, perfect route to your individual Ri4Power system solution.
    
Applications: Applications: Applications: Rittal Power Engineering:
  • Process industry
  • Industrial plants
  • Buildings + infrastructure
  • Energy generation
  • Water supply/disposal
  • Chemical industry
  • Mechanical engineering
  • Data centre
  • Process industry
  • Industrial plants
  • Buildings + infrastructure
  • Energy generation
  • Water supply/disposal
  • Chemical industry
  • Mechanical engineering
  • Data centre
  • Building distribution systems
  • Industry distribution systems
  • Subdistribution systems
  • Project planning, from the initial enquiry through to ordering
  • Optimum prerequisite for a fast and easy preparation of quotations and parts lists
  • Simplified calculation of material and wage costs
  • Output of field-related bills of material and drawings
   
Technical specifications: Technical specifications: Technical specifications:
   
Rated voltage: up to 690 V AC
Rated current: up to 4000 A
Rated transistent current resistance: up to 70/124 kA
Protection category: up to IP 54
Rated voltage: up to 690 V AC
Rated current: up to 5500 A
Rated transistent current resistance: up to 100 kA
Protection category: up to IP 54
Rated voltage: up to 690 V AC
Rated current: up to 630 A, up to 1600 A
Rated transistent current resistance: up to 50 kA
Protection category: up to IP 54

   

© 2009, Rittal
Imprint | Legals
 
Rittal - Switching to perfection