Regulation-conforming system

High safety and regulation-conforming system

 
 
High safety

Type-tested system technology for all low-voltage applications in the control and energy distribution engineering for loads of up to 1600 A. With Ri4Power, Rittal offers enclosures with divided interior installation using the TS 8 system platform. The low-voltage system type-tested in accordance with IEC 60439 Part 1 has a variable interior installation, a bar system with proven connection technology and many features that simplify the assembly, installation and operation. For the plant operator, Rittal Ri4Power guarantees high safety standards in power distribution.

More security through...
  • ... the use of the heat dissipation tests with housings having various degrees of protection.
  • ... comprehensive tests of the short-circuit resistance with Rittal busbar systems
  • ... type-testing with various popular switchgear units from Siemens, Schneider Electric, ABB and Moeller.
More information
 
 
Testing laboratories
  • IPH Berlin
    http:/www.iph.de/english/
  • I2 PS
    http://www.i2ps.de/en/
 
 
   
   

© 2010, Rittal
Imprint | Legals
 
Rittal - Umschalten auf Perfektion