Your benefit:
The simplification of material and costs as well as its easy operation make this program an effective support for plant constructors.
To sum up:
- Project handling, from the initial enquiry through to ordering
- Complete, automatic function for the generation of bills of materials and a calculation program for producing a quote
- Input and evaluation of assembly times to determine labour values
- Access to the entire range of Rittal products
- Output of orders including combining several plants into one order
- Generation of special fields configured by the customer with graphical processing in the CAD view
- Import/export interfaces for product and CAD data
- Output of assembly plans related to a specific field
- Integral configurator for preparation of drawings and parts list for manufacturing connection kits used to connect air-circuit breakers (ACB)
Supply includes:
- CD-ROM
- User manual on CD-ROM
- German, English, French, Danish, Dutch, Swedish, Czech, Italian, Polish, Russian
System requirements:
- Pentium III processor with at least
1 GHz
- Main memory:
512 MB (minimum), 1024 MB recommended
- CD-Rom drive
- Operating system:
Windows 2000: at least SP4
Windows XP: at least SP1
Windows Vista: alt least SP1
- Required hard drive space:
Minimum 550 MB (complete installation)
| |

Rittal Power Engineering supplies optimum prerequisites for quick and easy generation of quotations and bill of materials.
Plant constructors get a tool with which low voltage distributions with Ri4Power Form1, Ri4Power Form 2-4 or Ri4Power Form 1 ISV systems can be configured in an easier and quicker way. The performance of the software includes project handling that ranges from an automatic generation of bill of materials via price determination up to material ordering. In addition labour values based on user-specific assembly times can be determined. By means of comprehensive import and export functions it is possible to add third party products required for distribution production to the software database. Special enclosure designs can be optionally stored in the software as own field types.
Comprehensive help functions lead the user through the program and explain the necessary steps. When entering some parameters, bill of orders and drawings can be generated for individual field types. The user is able to add further Rittal products or other articles from a self-created article master at any time during field configuration. After finishing the plant design the necessary plant accessories are determined in a last step with one keystroke and added to the bill of materials.
After configuration of the individual fields the user automatically gets a CAD view that can be displayed, printed or exported if required.
The generated bills of materials whose content can be freely generated, can optionally be printed out or exported in an export file. Upon receipt of order the user can print out orders via the software.
|