Your benefit:
On connection to a PC the following data can be retrieved:
- Error messages issued and their frequency and time of issue
- Maximum environmental temperature recorded
- Minimal internal enclosure temperature recorded
- Duty cycle and utilisation of the cooling unit
| |

RiDiag 2 is a program for diagnosis, maintenance and long-time data acquisition for Comfort series cooling units.
With RiDiag 1, diagnosis of the operating behaviour of the microcontroller-regulated cooling unit generation produced prior to TopTherm is possible.
Every diagnosis check can be saved as a file and therefore used as documentation of the operating behaviour. All setup parameters, such as the internal enclosure temperature, sensitivity of the filter mat monitoring etc. can be modified and saved using RiDiag.
|