Therm

Calculation program for the climate control of enclosures

 
Your benefit:
 
Safety in calculating air conditioning components.
 
At the end of the calculation, you receive detailed documentation that you can print directly or simply import into your preferred word processing program.
 
To sum up:
In the form of documentation, you receive:
  • The enclosure surface area calculated
  • The radiation level discharged into the environment or absorbed externally
  • The resulting degree of cooling required
  • The internal enclosure temperature without cooling measures and lastly a proposal of possible alternatives for solving your specific enclosure climate control problem. You decide which solution is optimal.
Supply includes:
  • Network-compatible
  • Contains 16 languages
  • Editable database with energy losses of standard components
  • Calculations are carried out in accordance with IEC/TR3 60890 AMD 1 and DIN 3168
  • Calculations can be printed out with all details or saved as a file and processed further in a word processing program.
  • The calculation of multiple enclosures simultaneously is possible
System requirements:
  • 500 MB free space of drive
  • Microsoft Internet Explorer 5.5, 6.0 or 7.0 or Mozilla Firefox 3.0 or Opera 8.54 or 9.63
  • CPU with 1.8 GHz clock rate
  • Windows 2000 or XP:
    Pentium 4, Celeron or equivalent AMD processor, 512 MB RAM
  • Windows Vista:
    Dual-Core or equivalent processor,
    1 GB RAM
 
Rittal Therm is a calculation program for the climate control of enclosures.
 
All electric and electronic components lose a certain amount of energy in the form of heat discharged into the environment. As more and more components are crammed into smaller and smaller spaces nowadays, the heat produced rapidly reaches values that are harmful to the electronic components and can severely reduce their lifespan.
 
The laborious calculation of the climate control requirement is assumed completely by the Therm software.
An easy-to-use interface leads the user to the appropriate and correctly dimensioned air conditioning component. All assessments are based on the specifications of IEC/TR3 directive 60890 AMD 1 and the DIN directive 3168 for switching cabinet cooling devices.
 
New in version 6.0:
  • Clearly arranged selection of wall and roof-mounted units next to each other
  • Takes height above sea level of fan-and-filter units into account
  • Recording of appliances with heat loss by means of a tree structure
  • Processing option for filed heat losses
  • Calculation of outdoor enclosures with consideration for the sun
  • Express and expert version
  • New layout with semi-transparent windows
  • No disturbing pop-ups
  • Improved navigation via tabs and easy selection menus
  • The most important basic calculation data are visible at any time
  • Revised baying site with unambiguous symbols
  • Information on maintenance and commissioning
  • Information on Climate Engineering Services
  • A help button that is accessible from each page
  • Multilingual user manuals
  • Export of results as HTML or XML document
More information
 
 
   

© 2010, Rittal
Imprint | Legals
 
Rittal - Switch to perfection