The electrical planning and mechanical installation of an enclosure are combined into an integrated workflow with EPLAN Cabinet. Equipment and component data is transferred from the wiring schematic in EPLAN Electric P8 or earlier versions of EPLAN into the layout plan.
| |
 Rittal enclosures are integrated as original 3D models via component libraries (Rittal RiCAD-3D). Cable trunking, support rails, terminals and devices may be positioned in the 3D representation of the enclosure at a click of the mouse. Collision controls ensure compliance with distances and blocked surfaces, and help to avoid design errors. Automatic generation of bills of materials and order lists are, of course, included, as are high-quality, dimensioned drawings for plant documentation. Supplementary modules such as routing or NC generate drilling plans and programs, optimised wiring paths and lists, as well as information for drilling and milling machines. The simple planning and detailed documentation of EPLAN Cabinet support an optimum workflow, from the wiring schematic through to the populated enclosure. EPLAN Cabinet is available from www.eplan.de.
|