RiZoneMonitoring & Management Software for IT infrastructure
 |

|
|
What is RiZone?
What can the Monitoring & Management Software for IT infrastructure do?
RiZone is the management platform for all components in the data centre infrastructure:
- Monitoring of redundant data centres (up to Tier IV).
- Fast configuration, thanks to automatic detection of all active RimatriX5 components.
- Precise adaptation to requirements, thanks to a modular licence model.
- Efficient administration of the physical infrastructure (from the "single-enclosure data centre" through to the "maxi-data centre", thanks to a high level of flexibility and availability.
RiZone can communicate with a server management system (e.g. System Center Operations Manager from Microsoft) and exert direct influence over the availability of individual applications.
RiZone supports the protocols SNMP and BACnet for connecting and monitoring all equipment in the IT and building structure.
At last, "isolated thinking" in IT and building management is a thing of the past.
» Press release - Rittal and Microsoft help to save electricity (16.01.2009)
top |

|
|
This is why you need RiZone:
RiZone is a management platform that has been optimised for the physical infrastructure of a data centre. RiZone controls
- Access
- Cooling
- Monitoring
- Energy consumption
- All other physical parameters of a data centre.
The overall aim of RiZone: Maximum cost savings!
top |

|
|
These components are supported
- Uninterruptible power supply (Rittal UPS)
- Monitoring systems Rittal CMC (Computer Multi Control)
- Power System Module (Power Distribution)
- IT chiller
- Cooling / Liquid Cooling Package (Rittal LCP)
- Dynamic Rack Control - RFID (Radio Frequency Identification)
- Rittal Ri4Power (form separation for low voltage distributions with Rittal TS 8 enclosures and busbar systems)
- BaCnet
Rittal RiZone + Rittal components:
Rittal system solution with maximum energy efficiency.
top |

|
|
Our partners
Partnership with Microsoft
- All the components of a data centre can be monitored
Microsoft:
- Monitoring of status, output and performance of Microsoft operating systems and server and client applications.
Hönigsberg & Düvel Datentechnik GmbH:
- Integration of the Rittal Management Package (linking of RiZone and Microsoft System Center Operations Manager) in customer projects
Rittal: - Monitoring of all parameters of the physical infrastructure
- Information from Microsoft and Rittal can be combined via the reference parameter "server"
- An adjusted MIB (Management Information Base) can be used to connect any network management system via SNMP (Simple Network Management Protocol).
top |

|
|
Seven good reasons for RiZone:
- Optimised energy consumption in data centres
- Simplified project management
- Automatic detection of Rittal components
- Improved security and reliability in data centres
- Integration of building management system components
- Connection of the physical data centre infrastructure to a network management system
- It can communicate with third-party products via SNMP and BaCnet
Combine the sum of all RiZone benefits with
the special benefits offered by Rittal for each requirement.
- Comprehensive advice and support services
- Holistic system concept
- Immediate delivery service
- Global and local presence
The result for the user:
Cost reduction due to maximum energy efficiency
while assuring extremely high availability.
»
Further information
top |
|
| Further topics |
|
|
| |
| TOP support |
- Rittal Hotline:
Tel.: +49 (0)2772/505-0 Fax: +49 (0)2772/505-2319 info@rittal.de
|
| |
| Further information |
|
|
| |
| Downloads |
|
|
| |
| Links |
|
|
| |
| |
|
| |
|
|
|