PlanIT

Your tool for the complete IT planning

 
PlanIT

Your benefit:
  • Catalogue with search function and parts list
  • Article data sheets
  • Text of tenders
  • TXT, DOC, PDF and GAEB edition
  • Drawing templates for your CAD in DWG and Visio format
  • Mounting instructions as PDF
  • Contact information for further support
System requirements:
  • Pentium III processor min. 733 MHz
  • Operating systems Windows 98SE/ME/2000/NT4 with SP5/XP/Vista
  • Adobe Acrobat Reader 4.0
  • 128 MB RAM main memory
  • CD-ROM drive
 
With PlanIT you get comprehensive information for planning IT projects. This useful support for engineering and planning offices is characterised by its ease of use.

Installation is not necessary. Directly after inserting the CD a broad spectrum of information on Rittal IT components is made available to you. You can also copy the contents of the CD on your hard disk in order to accelerate the access or post it on the network to facilitate access for your colleagues. You can get the data via a simple click on the mouse. It is immediately available as text or PDF for complementing your documentation.
More information
   

© 2009, Rittal
Imprint | Legals
 
Rittal - Switch to perfection