Your benefit:
A current database for your EDP system:
- Always current prices, dimensions, weights etc.
- Compatible with all standard databases and spreadsheets
- Simplest selection and ordering at the push of a button
The price list is available in the following file formats:
- MS-Excel
- ASCII for ePLAN
- dBase V
- Datanorm 4
- Eldanorm1/96
- BMEcat 1.2 (eCl@ss/ETIM)
System requirements:
- Pentium III processor min. 733 MHz
- Operating systems Windows 98SE/ME/2000/NT4 with SP5/XP/Vista/7
- Adobe Acrobat Reader 4.0
- 128 MB RAM main memory
- CD-ROM drive
| |

The electronic price list contains prices, dimensions, weights and all other technical data required for costing and project development.
Regardless of what you need the Rittal data for, whether costing, documentation or just product selection. You always work with the database or spreadsheet that you use in your daily work. This saves working time and helps you to achieve the desired result more quickly.
The Rittal RiArt offers you comprehensive interactive product selection and ordering help. Most importantly, however, the product selection also allows you to perform plausibility checks. For each selected product, the corresponding accessories are automatically offered to you, differentiating between required, recommended and optional accessories.
The CD RiArt contains additional descriptions of the Rittal software, selected CAD drawings and assembly instructions for Rittal products.
|