Therm

Calculation program for the climate control of enclosures

Company    Products    Services & Support    Information    Contact
  Introducing Rittal | Friedhelm Loh Group
Purchasing | Your benefits
  Industrial Enclosures | Electronic Packaging | System Climate Control
Power Distribution | IT Systems | Communication Systems
Innovations | Sectors | Configurators | Product Search
  Rittal Global Service | TOP FIVE Advice | Technical Information
EMC-Concept | Downloads | Engineering & Software
  Trade fairs | Press | Brochures
Production and technology | Rittal Links
Environmental compliance |
  Rittal Headquarter
Subsidiaries & Agencies


The advantage to you:
Security in calculating air conditioning components. At the end of the calculation, you receive detailed documentation that you can print directly or simply import into your preferred word processing program.

In short:
In the form of documentation, you receive:
  • The enclosure surface calculated
  • The radiation level discharged into the environment or absorbed externally
  • The resulting degree of cooling required
  • The internal enclosure temperature without cooling measures and lastly a proposal of possible alternatives for solving your specific enclosure climate control problem. You decide which solution is optimal.

Scope:
  • Network-compatible
  • Contains 16 languages
  • Editable database with energy losses of standard components
  • Calculations are carried out in accordance with IEC/TR3 60890 AMD 1 and DIN 3168
  • Calculations can be printed out with all details or saved as a file and processed further in a word processing program.
  • The calculation of multiple enclosures simultaneously is possible
  • System requirements: Pentium III or equivalent processor CPU with 1 GHZ clock frequency Windows 98, NT, 2000, ME or XP Internet Explorer 5.0 or Firefox 256 MB RAM 500 MB free memory on hard disk
Rittal Therm is a calculation program for the climate control of enclosures.

All electric and electronic components lose a certain amount of energy in the form of heat discharged into the environment. As more and more components are crammed into smaller and smaller spaces nowadays, the heat produced rapidly reaches values that are harmful to the electronic components and can severely reduce their lifespan.

The laborious calculation of the climate control requirement is assumed completely by the Therm software.

An easy-to-use interface leads the user to the appropriate and correctly dimensioned air conditioning component. All assessments are based on the specifications of IEC/TR3 directive 60890 AMD 1 and the DIN directive 3168 for switching cabinet cooling devices.

New in version 5.12:
  • No installation necessary
  • Short training period due to familiar browser surface.
  • Wizard for simple rating of enclosure heaters.
  • Baying of up to 14 enclosures
  • Rittal Command Panels 6382009 and 6392009 added
  • Clearly arranged selection of units by precise structuring of a variety of climate control components
  • Presentation of wall-mounted and roof-mounted units in a summary table.
  • Selection of accessories suitable for the chosen climate control units.
  • Form for rating of machine and process cooling
  • Pressure loss calculation via separate program.
  • Multi-lingual assembly instructions stored.
  • Information on CFD/IR thermography.
  • Links to useful information on climate control.
  • Extreme temperature values are adjustable.
  • Flexible extended loss database.
  • Now available in Norwegian, Polish, Portuguese, Russian and Czech language
    • More information
    • Model-No.: SK 3121.000
    • If you have any technical questions, please contact the following contact person.

 
Rittal - Switch to perfection