Technical information

Rittal - Handling Instructions

Company    Products    Services & Support    Information    Contact
  Introducing Rittal | Friedhelm Loh Group
Purchasing | Your benefits
  Overview | Industrial Enclosures | Electronic Packaging | System Climate Control
Power Distribution | IT Solutions | Communication Systems
Innovations | Sectors | Configurators | Product Search
  Rittal Global Service | TOP FIVE Advice | Technical Information
EMC-Concept | Downloads | Engineering & Software
  Events | Trade fairs | Press
Production and technology | Rittal Links
WEEE & RoHS | REACH | Brochures
  Rittal Headquarter
Subsidiaries & Agencies

Handling guidelines for shipping and storage

Rittal products must always be stored and transported with due care in accordance with these guidelines. These guidelines are applicable for all persons and companies involved at any point of the transport chain.

Vehicle equipment
The equipment of the vehicles used must comply with the Rittal haulage vehicle requirements, which can be obtained from Rittal upon request. Loading must always be performed such that road and transport safety are ensured.

Retainers
Retaining boards are to be installed to prevent tipping and tilting. Securing belts are to be used in containers.

Handling symbols
All products must be transported, stored and loaded in accordance with the handling symbols marked on the packaging. (Example: upright loading of panels and enclosures)

Form-fit loading
The most reliable method to ensure transport safety is to avoid cavities when loading and to utilise the loadbearing capacity of the side walls.

Edge protection
Flat parts are to be protected with additional corner angles in the transport frames, so as to eliminate the risk of impact or friction damage.

Cavity packing material
Where spaces between separate consignments are unavoidable, packing material must be used to fi ll out the arising cavities.

Cushioning
To protect the products, cushioning material is to be inserted between the product and any adjacent metal parts (e.g. stanchions) to prevent impact or friction.

Packaging
The packaging protects Rittal products against the infl uences arising during normal transport. Dropping, impact, friction and excessive forces are not fully cushioned by the packaging and thus lead to damage.

Labour safety
To exclude the danger from tipping in the case of products transported in frames, fl at parts of widths > 800 mm are to be tilted before removal by shifting the rear bracket.

Anti-slip pads
When consignments are stacked (e.g. wooden crates), anti-slip pads must be inserted and the load must be lashed, where appropriate.

Product and transport safety of individual consignments
Individual consignments are to be protected during transport by stretchwrapping, bands or the like.

Pallets and transport bases
Exchange pallets must comply with the exchange criteria of the European Pallet Pool. Rittal-specifi c transport bases are to be handled in accordance with the applicable guidelines. Pallets and transport bases with an insuffi cient load-bearing capacity, and those which display signifi cant splintering, contamination, damage, missing planks, etc., are to be segregated and removed from circulation.

Clamp-lift trucks
The clamps must only be applied to a fl at surface in the lower sections of a consignment, with a maximum clamping pressure of 90 bar. Any individual specifi cations (e.g. signs indicating that lifting by clamping is not permitted) must be observed under all circumstances.

Use of industrial trucks
Cautious use of the appropriate industrial trucks (fork lift, lifting trolley, etc.) is a prerequisite to avoid damage during transport. Protruding forks, for example, are a particular danger for products already placed in adjacent areas.


The loading and load-securing methods described in the Rittal transport and handling guidelines comply with the requirements of the applicable VDI guidelines 3968 / 2700 ff, as well as with all relevant road traffi c legislation.

 
Rittal - Switch to perfection