- start
-
Products
- Enclosures
- Small enclosures
- Compact enclosures
- Enclosure systems
- IT rack systems
- IT enclosures
- Console systems/PC enclosure systems/Industrial Workstations
- Operating housings/ support arm systems/ stand systems
- Hygienic Design
- Stainless steel
- Special applications/Ex/EMC/earthquakes
- Outdoor enclosures
- Spare mechanical parts
- Enclosures
-
Company
- References
-
Support
- Enclosures
- Power distribution
- Climate control
- Rittal Automation Systems
- IT infrastructure
-
Accessories
- Base/plinth
- Base
- Walls
- Baying system
- Doors/locks
- Roof/wall mounting
-
Interior installation
- Mounting plates
-
Rail systems
- Enclosure preparation for interior installation
-
Punched sections:
- Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX
- Punched section with mounting flange, 23 x 64 mm for VX, VX IT, VX SE, AX plastic
- TS punched section with mounting flange, 17 x 73 mm
- Punched section with mounting flange, 17 x 73 mm, depth-variable for mounting frame for TS, TE, TX CableNet
- TS punched section with mounting flange, 23 x 73 mm
- TS punched sections without mounting flanges, 45 x 88 mm
- PS punched section without mounting flange, 23 x 73 mm for TS, VX SE
- PS punched section with mounting flange 23 x 73 mm for TS, VX SE
- Rails and bars
- C rails
- OCP rail 21" for OCP ORV3 rack
- OCP power rail, 21" for OCP ORV3 rack
- OCP adaptor 21" to 19" for OCP ORV3 rack
- Support rails
- Support rails to EN 60 715 and accessories
- Mounting plates and mounting brackets
- Assembly components
- Component shelves
- EMC
- Interior installation for areas at risk of earthquakes
- Earthing
- System lights
- Voltage supply
- Cable management
- 482.6 mm (19") installation system
- IT monitoring
- Human/machine interface