Contact
News
Rittal worldwide
Imprint / Legals
Sitemap
start
Products
Enclosures
Small enclosures
Compact enclosures
Enclosure systems
IT rack systems
IT enclosures
Console systems/PC enclosure systems/Industrial Workstations
Operating housings/ support arm systems/ stand systems
Hygienic Design
Stainless steel
Special applications/Ex/EMC/earthquakes
Outdoor enclosures
Spare mechanical parts
Power distribution
Busbar systems
Ri4Power TS 8
Ri4Power ISV distribution enclosure
IT power
Energy monitoring
Climate control
Air cooling
Cooling units
Liquid cooling
IT cooling
Heaters
Outdoor climate control
Accessories for climate control
IIoT solutions
Spare parts – Climate control
IT infrastructure
IT rack systems
IT enclosures
IT power
IT cooling
IT monitoring
IT security solutions
Modular data centre solutions
Software & services
CAD data
EPLAN Platform
Configurators
Planning software
Management software
Consulting services
Service
Technical support/hotline
Accessories
Base/plinth
Base
Walls
Baying system
Doors/locks
Roof/wall mounting
Interior installation
System lights
Voltage supply
Cable management
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Rittal Automation Systems
Milling
Laser machining
Busbar machining
Component cutting
Assembly
Wire processing
Handling
Manual tools
Spare parts for Automation Systems
Company
Rittal – The System.
Product basis
Software
System Consulting
Service
Faster - better - worldwide
Portrait
About us
Corporate principles
Management
History
Facts and Figures
Careers
Working at Rittal
Joining us
Jobs
Tips for your application
Press
Press releases
Contacts
Search archive
Magazine be top
Global Sourcing
Requirements
Locations
Trade fairs
Locations
Friedhelm Loh Group
Sister companies
Contact
References
Satisfied customers
Enclosures
Power distribution
Climate control
IT infrastructure
Software & service
Applications
Automotive
Railway technology
Renewable energy
Airports
Information technology
Maritime applications
Mechanical engineering
Food and luxury goods industry
Public contracts
Support
Service
Spare parts
Services
Service contracts
Repairs
Consulting services
Planners and engineering offices
Data centres
Industry Solutions
Software
CAD data
EPLAN Platform
Configurators
Planning software
IT management software
Technical knowledge
Product approvals
Surface protection
QM reports
EMC concept
Handling guidelines
Downloads
RITTAL
–
Accessories
–
Base/plinth
–
Base/plinth system AX
Enclosures
Power distribution
Climate control
Rittal Automation Systems
IT infrastructure
Accessories
Base/plinth
VX base/plinth system, new version
Base/plinth system VX
Base/plinth system AX
Base/plinth trim panels, side, 100 mm for AX
Base/plinth trim panels, side, 200 mm for AX
Base/plinth corner piece with base/plinth trim panels, front and rear, 100 mm for AX, AX IT
Base/plinth corner piece with base/plinth trim panels, front and rear, 200 mm for AX
Base mounting plate for base/plinth VX and AX and base/plinth, complete
Base/plinth TS
Cable chambers
Base/plinth, complete
Accessories for base/plinth
Base/plinth, stationary for PC, IW
Concrete base/plinth for CS New Basic enclosure
Cross member for VX, TS, VX SE, TP, PC, IW, Blue e+ chillers
Base/plinth for FlatBox
Stabilisation for TS IT
Ground plinth for multifunctional enclosures
Base
Walls
Baying system
Doors/locks
Roof/wall mounting
Interior installation
System lights
Voltage supply
Cable management
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Base/plinth trim panels, side, 200 mm for AX
To finish off a base/plinth unit at the sides and for additional stability, or for the interior installation of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
Model No.
[X] Close
Required