Our Expertise - Your benefit.

Our innovations are clearly designed with user benefits in mind - we never compromise on this. We create solutions where they will have the biggest impact:

  • Superior quality with TS 8 stainless steel.
  • Improved accessibility from all sides with the TE 8000 network enclosure.
  • Outstanding functionality and luminous power with the LED system light.
  • Efficient monitoring with low-voltage switchgear.
  • Roof-mounted fans - Efficiency on top.
  • Blue e+ - The world’s most efficient range of cooling units.
  • LCU DX - Efficient cooling with no loss of space.
  • Smart Metering for your IT – Modular PDU.

 

Our innovations at a glance:

 

TS 8 and SE 8 stainless steel – now even better.

Applications in harsh environments often need materials which can withstand even the most aggressive influences.

To meet all these requirements even more effectively and provide even greater protection, in future all external parts (such as lock plates, enclosure hinges, lock inserts etc.) will be made entirely from stainless steel.

With the TS 8 and SE 8 stainless steel, you are ideally prepared for even the toughest conditions.

TS 8 microsite | SE 8 microsite

 

LED system light.

The benefits to you:

  • 100 percent light inside the enclosure, thanks to a special optical cover with Fresnel structure
  • LED technology with a luminous intensity of 900 to 1200 lumens
  • Simple plug&play installation with no loss of space inside the enclosure
  • Suitable for international use with wide-range voltage 100 - 240 V AC and 24 V DC

 

Network enclosure TE 8000. Efficient and cost-effective.

The benefits to you:

  • Rack without disruptive enclosure frame
  • Simple assembly
  • Variable at all levels

More information

 

 

 

Smart Monitoring System - compact, secure, efficient.

The benefits to you:

  • Continuous logging and monitoring of the power consumption of equipment and machinery
  • Visualisation via display or Web interface
  • Logging and communication of measurement data

More information

 

Rittal roof-mounted fans. One system for all sizes

The benefits to you:

  • Just one mounting cut-out for all output categories (258 x 258 mm)
  • Optimum efficiency, thanks to sophisticated air routing with minimal pressure losses
  • Innovative clamping attachment ensures a high protection category

Products

 

World’s first - Blue e+. The world’s most efficient range of cooling units.

The benefits to you:

  • Efficiency: 75% energy saved due to speed-regulated components and heat pipe technology
  • Versatility: Suitable for international use due to a unique multi-voltage capability
  • Safety: Longer service life of the components inside the enclosure and the cooling unit due to component-friendly cooling
  • User-friendliness: Intuitive operation due to touch display and intelligent interfaces

Blue e+ microsite

 

Air/water heat exchangers for the food and consumables industry.

Hygienic Design

An easy-to-clean enclosure climate control solution is now available for hygiene-critical production zones in the food and consumables industry.

Products

 

 

LCU DX - Efficient cooling with no loss of space.

The benefits to you:

  • Maximum energy efficiency by cooling the individual rack, rather than the whole room
  • Efficient operation thanks to EC fan technology
  • Optimum adaptation of the compressor output to the current heat load of the IT rack with inverter control
  • Ultimate security with optional alarm forwarding via CMC III
  • High availability designed for continuous, 24/7 operation
  • Absorbed thermal energy is emitted via the external unit directly to the ambient air
  • The internal and external unit are connected with refrigerant, data and supply lines
  • Control of the server inlet temperature

More information

 

Rittal automates enclosure manufacturing.

Optimisation of the entire workflow in enclosure manufacturing

Rittal Automation Systems supports all process stages in control and switchgear engineering. From manual tools through to fully automated systems, find your customised solutions for process-optimised workshop operations.

More information

 

Downloads

Online tools