Network enclosures TE 8000 -
Efficient and cost effective

Show video
slide left slide right


The whole is more than the sum of its parts

The same is true of "Rittal - the System." With this in mind, we have bundled our innovative enclosure, power distribution, climate control an IT infrastructure products together into a single system platform. Complemented by our extensive range of software tools and global service, we create unique added value for trade and industry: Production plant, test equipment, facility management and data centres. In accordance with our simple principle, "Faster - better - everywhere", we are able to combine innovative products and efficient service to optimum effect.

Faster - with our "Rittal - The System." range of modular solutions, which guarantees fast planning, assembly, conversion and commissioning with its system compatibility.

Better - by being quick to translate market trends into products. In this way, our innovative strength helps you to secure competitive advantages.

 

Everywhere - thanks to global networking:

  • 13 production facilities with almost 250,000 m² production space worldwide
  • 58 subsidiaries
  • Around 90 warehouse facilities with more than 180,000 pallet locations and over 260,000 m² storage space worldwide.

Our expertise - Your benefit.

Rack without disruptive enclosure frame

  • Optimum accessibility from all sides
  • Maximum utilisation of internal space
  • Lightning-quick assembly

Simple assembly

  • Quick removal and mounting of doors and side panels
  • System roof for cable entry and active ventilation
  • System accessories for quick and direct installation

Variable at all levels

  • Universal interior installation with depth-variable attachment
  • Direct installation on the 19" mounting frame
  • Can be dismantled for transporting to confined locations

Product selection

Width 600 mm

  • Model No. 7888.390 : (WxHxD) 600x600x600
  • Model No. 7888.410 : (WxHxD) 600x600x800
  • Model No. 7888.430 : (WxHxD) 600x1200x600
  • Model No. 7888.440 : (WxHxD) 600x1200x800
  • Model No. 7888.500 : (WxHxD) 600x2000x600
  • Model No. 7888.510 : (WxHxD) 600x2000x800

 

Width 800 mm

  • Model No. 7888.460 : (WxHxD) 800x1200x800
  • Model No. 7888.520 : (WxHxD) 800x1200x600
  • Model No. 7888.530 : (WxHxD) 800x2000x800
  • Model No. 7888.532 : (WxHxD) 800x2000x800

Pre-configured

  • Model No. 7888.840 : (WxHxD) 800x1200x800
  • Model No. 7888.850 : (WxHxD) 800x2000x800

  

Depth 1000 mm, vented

  • Model No. 7888.875 : (WxHxD) 600x1200x1000
  • Model No. 7888.882 : (WxHxD) 600x2000x1000
  • Model No. 7888.892 : (WxHxD) 800x2000x1000

TE 8000 open

  • Model No. 7888.940 : (WxHxD) 600x2000x1000
  • Model No. 7888.944 : (WxHxD) 800x2000x1000

 

The right accessories can be found in the brochure "Network enclosures TE 8000", Page 12.

Download brochure Network enclosures TE 8000

Conversion recommendation

TE 7000 range available for delivery

until 30 June 2016

WxHxD 600x600x600, U11, Model No. 7000.390

WxHxD 600x600x800, U 11, Model No. 7000.410

WxHxD 600x1200x600, U 24, Model No. 7000.430

WxHxD 600x1200x800, U 24, Model No. 7000.440

WxHxD 600x2000x600, U 42, Model No. 7000.500

WxHxD 600x2000x800, U42, Model-No. 7000.510

WxHxD 800x1200x800, U24, Model-No. 7000.460

WxHxD 800x2000x600, U 42, Model No. 7000.520

WxHxD 800x2000x800, U 42, Model No. 7000.530

WxHxD 800x2000x800, U 42, Model No. 7000.532

WxHxD 800x1200+100x800, U 24, Model No. 7000.840

WxHxD 800x2000+100x800, U 42, Model No. 7000.850

WxHxD 600x1200x1000, U 24, Model No. 7000.875

WxHxD 600x2000x1000, U 42, Model No. 7000.882

WxHxD 800x2000x1000, U 42, Model-No. 7000.892

WxHxD 600x2000x1000, U 42, Model No. 7000.940

WxHxD 800x2000x1000, U 42, Model No. 7000.944

WxHxD -x2000x800, U - Model No. 7000.652

WxHxD -x2000x1000, U - Model No. 7000.653

WxHxD 600x-x-, U -Model No.-

WxHxD 800x-x-, U -,Model No.-

TE 8000 range available for delivery

from 1 April 2016

Model No.7888.390 NEW TE 8000 with glazed door

Model No.7888.410 NEW TE 8000 with glazed door

Model No.7888.430 NEW TE 8000 with glazed door

Model No.7888.440 NEW TE 8000 with glazed door

Model No.7888.500 NEW TE 8000 with glazed door

Model No.7888.510 NEW TE 8000 with glazed door

Model No.7888.460 NEW TE 8000 with glazed door

Model No.7888.520 NEW TE 8000 with glazed door

Model No.7888.530 NEW TE 8000 with glazed door

Model No.7888.532 NEW TE 8000 with glazed door

Model No.7888.840 NEW TE 8000 with glazed door, pre-configured

Model No. 7888.850 NEW TE 8000 with glazed door, pre-configured

Model No. 7888.875 NEW TE 8000 vented

Model No. 7888.882 NEW TE 8000 vented

Model No. 7888.892 NEW TE 8000 vented

Model Nor. 7888.940 NEW TE 8000 open

Model No. 7888.944 NEW TE 8000 open

Model No. 7888.652 NEW TE 8000 side panel

Model No. 7888.653 NEW TE 8000 side panel

Model No. 7888.610 NEW TE 8000 brush kit

Model No. 7888.612 NEW TE 8000 brush kit