Side panel for TE 7000

Model No. 7000.652

  Product Lifecycle  
Expired

+ Product description

Product description: Simple assembly with insertion aid at the bottom and lock at the top. Earthing bolt with contact lug.
Material: Sheet steel
Surface finish: Powder-coated
Colour: RAL 7035
Supply includes: Security lock 3524 E
To fit: Enclosure type: TE 7000
Height: 2,000 mm
Depth: 800 mm
IP protection category to IEC 60 529: IP 20
Packs of: 2 pc(s).
Weight/pack: 25,4 kg
EAN: 4028177434875
ETIM 7.0: EC002524
ECLASS 8.0: 27182101
Product description: TE Side panel, For TE, HxD: 2000x800 mm, RAL 7035

+ Downloads / CAD

+ Tender texts

Plug-in side panels, including 3524 E security lock
for W x D = 2000 x 800 mm

Material: Sheet steel, electrophoretic
dipcoat-primed, powder-coated
Colour: RAL 7035
Protection category: IP 20

 Side panel for TE 7000

Model No.

Close
+
[X] Close

Required 

$nbsp;

Product data (ZIP)

Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

 I agree

Close