Network racks TE 7000, pre-configured

Model No. 7000.850

  Product Lifecycle  
Expired
  • Network racks TE 7000, pre-configured
    Product details

    TE 7000 IT enclosure, pre-configured with essential components of cable routing, earthing and siting.

    + Product description

    Benefits: No frame structure
    Optimum accessibility
    Readily dismantled and therefore easily installed
    Material: Sheet steel
    Glazed door: Single-pane safety glass, 4 mm
    Surface finish: Mounting frame: Dipcoat-primed
    Enclosure panels: Powder-coated
    Colour: RAL 7035
    Supply includes: Self-supporting 482.6 mm (19") mounting frames, front and rear, depth-variable
    Glazed door at the front, incl. 130° hinge, recessed handle and security lock 3524 E
    Sheet steel door at the rear, including 130° hinge, security lock 3524 E
    Side panels, lockable, including security lock 3524 E
    Base frame with maximum cut-out (for optional population with module plates)
    Roof plate including brush strip for cable entry and concealed cut-out for optional fan.
    Levelling feet M12, levelling range 40 mm
    Spacers, 20 mm (supplied loose) to raise the roof
    Flex-Block base/plinth 100 mm, vented
    Tested frame earthing to IEC 60 950, fitted
    4 C rails, for cable clamping in the enclosure depth via cable clamps (supplied loose)
    10 cable shunting rings, metal, 125 x 65 mm (supplied loose)
    50 multi-tooth screws M5, cage nuts M5, conductive (supplied loose)
    Dimensions: Width: 800 mm
    Height: 2,100 mm
    Depth: 800 mm
    Units: 42 U
    Distance between levels as delivered: 495 mm
    Basic material: Sheet steel
    Packs of: 1 pc(s).
    Weight/pack: 123,4 kg
    EAN: 4028177461628
    ETIM 7.0: EC002499
    ECLASS 8.0: 27180207
    Product description: TE Network enclosure TE 7000, WHD: 800x2000+100x800 mm, Pre-configured, With glazed door, with side panels

    + Downloads / CAD

    Documentation:

    + Add accessories

    + Tender texts

    TE 7000 network enclosure, preconfigured
    TE 7000.850

    Screw-fastened, dismountable enclosure design based on
    self-supporting 482.6 mm (19") mounting angles, which
    simultaneously form the enclosure frame. Modular roof
    and base frames that can be connected together using
    482.6 mm (19") mounting frames to form a supporting
    enclosure frame. Quick-release, lockable side panels,
    including 3524 E security lock. Front glazed door,
    with 4 mm safety glass, rear sheet steel door. Both
    include 2-point locking rod, recessed handle, 3524 E
    security lock, can be exchanged for Ergoform S-handle
    system for integrating a semi-cylinder if required.
    Door catch position can also be changed; 130° door
    opening angle. Roof plate with integrated brush strip;
    ready to connect up fan-and-filter unit including
    thermostat control is an optional upgrade. Two depth
    adjustable 482.6 mm (19") mounting frames
    with integrated 25 mm system punching are used for the
    internal assembly. The 19" mounting frame is
    infinitely selectable. 200 kg maximum load capability
    per mounting level, max. 400 kg for each rack.
    The enclosure system is a bayed system.
    Preconfigured enclosure version:
    With 100 mm vented Flex-Block base/plinth system,
    tested pre-configured frame earthing to EN 60950,
    accessories for cable routing (cable clamp rails,
    cable shunting rings) and 19" assembly parts, already
    included with the supply.

    Supply includes: Enclosure including base/plinth and
    spacer bolts for raising the roof.

    Material: Sheet steel

    Surface finish: RAL 7035

    Approvals: -

    Dimensions (WHD): 800 x (2000+100) x 800 mm

    Installation clearance height: 42 U

    Protection category: IP 00, (IP 20 possible when
    sealing the cable entry in the roof)

    Model No: TE 7000.850

    Manufacturer: Rittal GmbH & Co.KG

     Network racks TE 7000, pre-configured

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close