Network racks TE 7000 Depth 1000 mm, vented

Article number: TE 7000.892

TE 7000 IT enclosure for assembling an infrastructure in climate-controlled rooms.

Article number:
TE 7000.892
Benefits
No frame structure
Optimum accessibility
Readily dismantled and therefore easily installed
Material
Sheet steel
Surface finish
Mounting frame: Dipcoat-primed
Enclosure panels: Powder-coated
Colour
RAL 7035
Supply includes
Self-supporting 482.6 mm (19") mounting frames, front and rear, depth-variable
Sheet steel door vented (vented surface area > 67%), front with moulded handle, 130° hinge, security lock 3524 E
Sheet steel door vented (vented surface area > 67%), rear with 130° hinge, security lock 3524 E
Baying kit
Levelling feet, M10 (supplied loose)
Roof plate including brush strip for cable entry and optional fitting with an active fan unit.
Base frame with maximum cut-out for optional population with modular panels, solid, with passive ventilation or for cable entry
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 1,000 mm
Units
42 U
Units
42 U
Distance between levels as delivered
745 mm
Basic material
Sheet steel
Packs of
1 pc(s).
Weight/pack
96 kg
EAN
4028177471771
ETIM 7.0
EC002499
ECLASS 8.0
27180207
Product description
TE Network enclosure TE 7000, WHD: 800x2000x1000 mm, Vented, without side panels
Documentation
Instructions
Data sheets
Technical Data sheet
TE 7000 server enclosure, 42 U,
W x H x D (mm) = 800 x 2,000 x 1,000

TE 7000 server enclosure, 42 U:
Screw-fastened, dismountable enclosure design based
on self-supporting (482.6 mm) 19" mounting angles,
which simultaneously form the enclosure frame. The
482.6 mm (19") mounting frames can be connected
together to form a supporting enclosure frame.
Roofplate with cutout for optional fan integration
and brush strip for cable entry point. Fan opening
roofplate can be raised for passive ventilation using
spacers. Open base frame for optional fitting of
module plates used with different versions.
Ventilated steel sheet door at front and rear. Free
ventilation area in perforated plate part . 67%
Both doors include 2-point locking rod, recessed
handle, 3524 E security lock, can be exchanged for
Ergoform S-handle for integrating a section
half-cylinder if required. Door catch position can
also be changed; 130° door opening angle.
Two depth adjustable 482.6 mm (19") mounting frames
with integrated 25 mm system punching at rear are
used for the internal assembly.
The 482.6 mm (19") mounting frame level spacing is
infinitely selectable.
350 kg maximum load capability per mounting level,
max. 700 kg for each rack.
The enclosure system is a bayed system. A base/plinth
can be fitted as an option.

Supply includes: Enclosure including levelling feet
and spacer bolts for raising the roof.
Material: sheet steel
Surface: Dip-coated mounting frame, powder coated
flat surface, RAL 7035
Dimensions: W x H x D: 800 x 2,000 x 1,000 mm
Installation clearance height: 42U