TE 7000 open

Model No. 7000.944

  Product Lifecycle  
Expired
  • TE 7000 open

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 29.01.2017
    Alternative product recommendation 7888940
    Distributor racks TE 8000 open
     

    Close
    Product details

    TE 7000 open, optimum accessibility from all sides during assembly and installation and unrestricted air flow due to open design.

    + Product description

    Benefits: Optimum accessibility from all sides during assembly and installation
    Unrestricted airflow, due to the open design
    Standard cable trays in the roof area for larger quantities of cables
    The distance between attachment levels is infinitely variable
    Material: Sheet steel
    Surface finish: Powder-coated
    Colour: RAL 7035
    Supply includes: Self-supporting mounting frame, with 482.6 mm (19") mounting level front and rear
    Open roof frame for cable entry
    3 cable routing trays
    Open base frame with 2 punched sections with mounting flanges for individual configuration fitted in the width
    Levelling feet
    Dimensions: Width: 800 mm
    Height: 2,000 mm
    Depth: 1,000 mm
    Units: 42 U
    Distance between levels as delivered: 745 mm
    Load capacity (static): 700 kg
    Basic material: Sheet steel
    Packs of: 1 pc(s).
    Weight/pack: 63 kg
    Customs tariff number: 94032080
    EAN: 4028177551220
    ETIM 7.0: EC002499
    ECLASS 8.0: 27180207
    Product description: TE 7000 open, WHD: 800x2000x1000 mm, open

    + Downloads / CAD

    Data Sheets:
    Technical Data sheet: 
    DE EN FI
    Documentation:
    Instructions: 
    DE, EN, FR

    + Add accessories

    + Tender texts

    Open distributor frame, 42 U, with 482.6 mm (19")
    mounting levels (clearance width 450 mm, fixing
    measurement 465 mm)
    Open distributor frame for network distribution, cable
    management, server station etc.
    Screw on, dismountable construction based on self-
    supporting 482.6 mm (19")- mounting angles (clearance
    width 450mm, fixing measurement 465 mm). Roof and base
    frames that can be connected together using 482.6 mm
    (19") mounting frames to form a supporting unit. Two
    continuously variable depth adjustable 482.6 mm (19")
    mounting frames with integrated 25 mm system punching
    are used for the assembly. Distance between levels in
    supplied state 745 mm. Open roof frame with 3 added
    cable routing troughs, open base frame with levelling
    feet to compensate for floor irregularities.
    Roof and base frames with inner all-round system
    punching for individual configuration, 2 punched
    sections fitted in the width. 350 kg load capability
    per mounting level, max. 700 kg for each rack. The
    system is bayable, a plinth can be fitted as an option.
    Package includes: Frame including levelling feet, 3
    cable routing troughs
    Material: Sheet steel, mounting frames electrophoretic
    dipcoat primed, panels painted, RAL 7035
    Dimensions W x H x D: 800x2000+100x1000 mm
    Maximum clearance height: 42 U

     TE 7000 open

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close