Discontinued article.
Information on the discontinued articles
This item will be discontinued on 30.06.2022
The TE 8000 product range is being replaced by TX CableNet
The TE 8000 product range is being replaced by TX CableNet
Close
Product details
IT enclosure system, suitable for dismantling, with depth-variable 482.6 mm (19") mounting frame.
More on the product
Create PDF of this page+ Product description
Benefits: |
No frame structure Optimum accessibility Readily dismantled and therefore easily installed Interchangeable door hinge |
---|---|
Material: | Sheet steel |
Surface finish: |
Mounting frame: Dipcoat-primed Enclosure panels: Powder-coated |
Colour: | RAL 7035 |
Supply includes: |
Self-supporting 482.6 mm (19") mounting frames, front and rear, depth-variable Sheet steel door vented (vented surface area > 67%), front with designer handle, 130° hinge, security lock 3524 E Sheet steel door vented (vented surface area > 67%), rear with 130° hinge, security lock 3524 E Base frame with maximum cut-out (for optional population with module plates) Roof plate including concealed cut-out for cable entry and optional fan 4 levelling feet, M10 (supplied loose) 4 spacers, 20 mm (supplied loose) to raise the roof plate Side panels, lockable, including security lock 3524 E |
Dimensions: |
Width: 600 mm Height: 1,200 mm Depth: 1,000 mm |
Units: | 24 U |
Free mounting space to the 482.6 mm (19") level, front/rear: | 80 mm / 130 mm |
Distance between levels as delivered: | 745 mm |
Load capacity: | 7.000 N |
Protection category to IEC 60 529: | IP 20 |
Basic material: | Sheet steel |
Packs of: | 1 pc(s). |
Weight/pack: | 72 kg |
EAN: | 4028177801509 |
ETIM 7.0: | EC002499 |
ECLASS 8.0: | 27180207 |
Product description: | TE Network enclosure TE 8000, WHD: 600x1200x1000 mm, 24 U, vented |
+ Approvals
Declerations: |
Declaration of conformity:
DE
|
---|
+ Downloads / CAD
Data Sheets: |
Technical details:
DE
|
---|---|
Documentation: |
Instructions:
DE, EN, FR
|
+ Add accessories
+ Tender texts
TE 8000 network enclosure, vented
Item TE 7888.875
Screw-fastened, dismountable enclosure design based on two
self-supporting 482.6 mm (19") mounting angles, which simultaneously
form the supporting enclosure frame. Roof and modular base frames
connected together using 482.6 mm (19") mounting frames to form a
supporting enclosure frame. Plug-in, lockable side panels, including
3524 E security lock. Vented sheet steel door at the front and rear,
vented surface area approx. 63% perforated. Both include 2-point locking
rod, designer handle at the front, lock trim panel at the rear, with
replaceable logo and security lock 3524 E, can be exchanged for
Ergoform-S handle system for integrating a semi-cylinder if required.
Door hinge may be swapped to opposite side, 130° door opening angle.
Doors are attached to the roof and base frame by pin hinges. Doors may
be quickly fitted/dismantled or exchanged. Three-point latch via
additional central locking point available on request. Roof plate,
one-piece, with rear opening for optional cable entry and cut-out in the
centre for passive ventilation or retrofitting of an active fan unit
including thermostat. Both openings are sealed with cover plates in the
delivered state (protection category IP 20). Cable entry may be
activated by retrofitting of brush strips. Base frame with maximum
cut-out for optional population with module plates. Two depth-adjustable
482.6 mm (19") mounting frames with integrated 25 mm system punching are
used for the internal assembly. Mounting frames may be secured
infinitely by means of slot attachment. 350 kg load capacity per frame,
max. 700 kg for each rack. The enclosure system is a bayable system.
Supply includes: Enclosure including spacer bolts for raising the roof
and levelling feet M10 to compensate for floor irregularities.
Material: Sheet steel
Surface finish:,, RAL 7035
Approvals: ---
Dimensions (WHD): 600 x 1200 x 1000 mm
Installation clearance height: 24 U
Protection category: IP 20 (for sealed mounting openings in the roof
plate)
Model No: TE 7888.875
Manufacturer: Rittal GmbH & Co. KG
Item TE 7888.875
Screw-fastened, dismountable enclosure design based on two
self-supporting 482.6 mm (19") mounting angles, which simultaneously
form the supporting enclosure frame. Roof and modular base frames
connected together using 482.6 mm (19") mounting frames to form a
supporting enclosure frame. Plug-in, lockable side panels, including
3524 E security lock. Vented sheet steel door at the front and rear,
vented surface area approx. 63% perforated. Both include 2-point locking
rod, designer handle at the front, lock trim panel at the rear, with
replaceable logo and security lock 3524 E, can be exchanged for
Ergoform-S handle system for integrating a semi-cylinder if required.
Door hinge may be swapped to opposite side, 130° door opening angle.
Doors are attached to the roof and base frame by pin hinges. Doors may
be quickly fitted/dismantled or exchanged. Three-point latch via
additional central locking point available on request. Roof plate,
one-piece, with rear opening for optional cable entry and cut-out in the
centre for passive ventilation or retrofitting of an active fan unit
including thermostat. Both openings are sealed with cover plates in the
delivered state (protection category IP 20). Cable entry may be
activated by retrofitting of brush strips. Base frame with maximum
cut-out for optional population with module plates. Two depth-adjustable
482.6 mm (19") mounting frames with integrated 25 mm system punching are
used for the internal assembly. Mounting frames may be secured
infinitely by means of slot attachment. 350 kg load capacity per frame,
max. 700 kg for each rack. The enclosure system is a bayable system.
Supply includes: Enclosure including spacer bolts for raising the roof
and levelling feet M10 to compensate for floor irregularities.
Material: Sheet steel
Surface finish:,, RAL 7035
Approvals: ---
Dimensions (WHD): 600 x 1200 x 1000 mm
Installation clearance height: 24 U
Protection category: IP 20 (for sealed mounting openings in the roof
plate)
Model No: TE 7888.875
Manufacturer: Rittal GmbH & Co. KG