Power System Module PSM

  • PSM busbars
    PSM busbars

    One or two infeeds, with on or three phases, redundant after changing the plug-in module's direction of connection. With measurement option in conjunction with the CMC III system.

    More

  • PSM Zero-U-Space
    PSM Zero-U-Space

    Modular PDU for space-saving integration in the zero-U space between side panel and 482.6 mm (19") mounting level in 800 mm wide IT racks.

    More

  • PSM socket modules
    PSM socket modules

    The various modules may be inserted into the support rail in any combination.

    More

  • PSM measurement modules with CAN bus for PSM busbars
    PSM measurement modules with CAN bus for PSM busbars

    PSM measurement modules with switching functions for outputs and energy measurement. Versions with IEC 60320 C13 & C19 slots and CEE 7/3 (earthing contact socket) available.

    More

  • PSM system accessories
+
[X] Close

Required