Compact enclosures

  • Compact enclosures AE
    Compact enclosures AE

    Enclosure with door of sheet steel, spray-finished with mounting plate and gland plate in the base Protection category up to IP 66.

    More

  • System enclosures SE 8
    System enclosures SE 8

    Individual sheet steel enclosure with stable enclosure body, two integrated mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible interior installation with the TS 8, enabling full integration into the TS 8 product family. Enclosure widths ranging from 600 to 1800 mm Time-saving assembly work due to the roll-formed side panels

    More

  • Plastic enclosures KS
    Plastic enclosures KS

    Wall-mounted enclosure with door of of fibre-glass reinforced, non-saturated polyester, with mounting plate. Optionally with or without glazed door. Protection category IP 56 or IP 66. Infinite mounting plate depth adjustment, thanks to multiple mounting levels in the enclosure. Flexible interior door configuration using press-fitted mounting bosses in the door. High stability thanks to use of fibre-glass reinforced plastic.

    More

+
[X] Close

Required