IT network and server enclosures

  • TS IT
    TS IT

    The platform meets all expectations of a modern network or server rack. Tool-free interior installation, maximum load capacity and structured cable management for universal use as a corridor distributor or in the data centre. The perfect equipment to suit any climate control concept: Solid glazed door for high-performance server applications with refrigerant- or water-based LCP cooling or vented doors for room air-conditioning

    More

  • Cable management enclosure for TS IT
    Cable management enclosure for TS IT

    For laying, securing and storing cables or as an empty enclosure with uneven LCP installations.

    More

  • Distributor racks
    Distributor racks

    Distributor racks for optimum accessibility from all sides during assembly and installation in addition to unrestricted airflow, due to the open design.

    More

  • TE 7000
    TE 7000

    The entry-level model. The 482.6 mm (19") frame rack may be dismantled easily for optimum accessibility and delivery.

    More

  • DK-TS
    DK-TS

    Network and server enclosures based on TS 8. Load capacity depending on the design up to 1000 kg.

    More

+
[X] Close

Required