Busbar systems

  • RiLine Compact busbar systems
    RiLine Compact busbar systems

    Up to 125 A, 3-pole, simple, tool-free connection of components, all-round contact hazard protection.

    More

  • Busbar systems Mini-PLS
    Busbar systems Mini-PLS

    Up to 250 A, 40 mm bar centre distance, 3-pole, space-saving plug and lock connection from the front, support suitable for top mounting, all-round contact hazard protection.

    More

  • Busbar systems RiLine
    Busbar systems RiLine

    Up to 1600 A, 60 mm bar centre distance, 3-pole and 4-pole, all-round contact hazard protection, for all the world's markets.

    More

  • Fuse components RiLine
    Fuse components RiLine

    Innovative fuse elements for IEC or UL applications up to 630 A.

    More

  • Accessories RiLine
    Accessories RiLine

    More

+
[X] Close

Required