IT liquid cooling

  • Liquid cooling packages
    Liquid cooling packages

    LCP CW: Extremely high heat loads are dissipated from the IT racks via air/water heat exchangers. LCP DX: Ideal for cooling of small and medium-sized IT applications.

    More

  • Aisle containment
    Aisle containment

    Door and roof components separate hot and cold air in the data centre. Such a separation is pivotal to increasing the efficiency of climate control technology. It may be used as a hot or cold aisle containment.

    More

  • Roof-mounted cooling units for cooling IT equipment
    Roof-mounted cooling units for cooling IT equipment

    Active climate control of individual enclosures for heat losses of up to 3 kW. Target temperature-controlled control of the server inlet temperature.

    More

  • Small cooling units
    Small cooling units

    More

  • Computer Room Air Conditioner
    Computer Room Air Conditioner

    Room air-conditioning for data centres with a high thermal load.

    More

+
[X] Close

Required