Stainless steel

  • Small enclosures
    Small enclosures

    Stainless steel enclosure of stainless steel 1.4301 (AISI 304) and stainless steel 1.4404, (AISI 316L)

    More

  • Compact enclosures
    Compact enclosures

    More

  • Enclosure systems
    Enclosure systems

    Stainless steel enclosure of stainless steel 1.4301 (AISI 304).

    More

  • PC enclosure systems Stainless steel
    PC enclosure systems Stainless steel

    PC enclosure systems based on SE made from stainless steel 1.4301 (AISI 304). Identical design principle as the sheet steel PC. Practical rear door allows easy access for servicing. High level of access protection thanks to moulded side panels and roof, plus interior glazed door lock and lockable keyboard drawer

    More

  • Command panels
    Command panels

    Operating housings and support arm systems made of stainless steel 1.4301 (AISI 304).

    More

  • Support arm system CP 40, stainless steel
    Support arm system CP 40, stainless steel

    Support arm system CP 40, stainless steel for static loads up to 400 N. High protection category up to IP 69K. Integral adjustment facility

    More

+
[X] Close

Required