Imperial installation

Adaptor

Adaptor for 482.6 mm (19") installation

Adaptor

Adaptor kit, 3 U for enclosure width 800 mm

For fastening individual 482.6 mm (19") components, or as an additional mounting facility at the rear of the enclosure.

Adaptor

Adaptor, 3 U Depth offset 100 mm

Used to recess 482.6 mm (19˝) mounting of equipment inside enclosures with 482.6 mm (19˝) installation in the foremost position, such as server or electronic enclosures.

Adaptor

Adaptor, metric to 21"/19"

For fastening of 482.6 mm (19˝) assemblies to metric (535 mm) mounting angles or configuration of combined systems.