Network racks TE 7000 Depth 1000 mm, vented

Article number: TE 7000.875

TE 7000 IT enclosure for assembling an infrastructure in climate-controlled rooms.

Article number:
TE 7000.875
Benefits
No frame structure
Optimum accessibility
Readily dismantled and therefore easily installed
Material
Sheet steel
Surface finish
Mounting frame: Dipcoat-primed
Enclosure panels: Powder-coated
Colour
RAL 7035
Supply includes
Self-supporting 482.6 mm (19") mounting frames, front and rear, depth-variable
Sheet steel door vented (vented surface area > 67%), front with moulded handle, 130° hinge, security lock 3524 E
Sheet steel door vented (vented surface area > 67%), rear with 130° hinge, security lock 3524 E
Side panels, lockable, including security lock 3524 E
Levelling feet, M10 (supplied loose)
Roof plate including brush strip for cable entry and optional fitting with an active fan unit.
Base frame with maximum cut-out for optional population with modular panels, solid, with passive ventilation or for cable entry
Dimensions
Width: 600 mm
Height: 1,200 mm
Depth: 1,000 mm
Units
24 U
Distance between levels as delivered
745 mm
Basic material
Sheet steel
Packs of
1 pc(s).
Weight/pack
75.5 kg
EAN
4028177618732
ETIM 7.0
EC002499
ECLASS 8.0
27180207
Product description
TE Network enclosure TE 7000, WHD: 600x1200x1000 mm, Vented, with side panels
Documentation
Instructions
Data sheets
Technical Data sheet
Server rack TE 7000, 24 U, WHD (mm) 600x1200x1000
Server rack TE 7000, 24 U:
Screw-fastened, dismountable enclosure design based
on self-supporting (482.6 mm) 19" mounting angles,
which simultaneously form the enclosure frame.
482.6 mm (19") mounting frames can be connected
together to form a supporting enclosure frame.
Plug-type, lockable side panels including
security lock 3524 E.
Roof-plate with cutout for optional fan integration
and brush strip for cable entry point.
Fan opening roof plate can be raised for passive
ventilation using spacers. Open base frame for
optional fitting of
module plates used with different versions.
Vented steel sheet door at front and rear.
Free ventilation area in perforated plate part 67%.
Both doors include 2-point locking rod, recessed
handle, 3524 E security lock, can be exchanged for
Ergoform S-handle for integrating a section
half-cylinder if required.Both doors include 2-point
locking rod, recessed handle, 3524 E security lock,
can be exchanged for Ergoform S-handle for integrating
a section half-cylinder if required. Door catch
position can also be changed; 130° door opening angle.
Two depth-adjustable 482.6 mm (19") mounting frames
with integrated 25 mm system punching at rear are
used for the internal assembly.
The 482.6 mm (19") mounting frame level spacing is
infinitely selectable.
350 kg maximum load capability per mounting level,
max. 700 kg for each rack.
The enclosure system is a bayed system. A base/plinth
can be fitted as an option.

Supply includes: Enclosure including levelling
feet and spacers for raising the roof.
Material: Sheet steel
Surface finish: Mounting frame dipcoat-primed,
enclosure panels powder-coated, RAL 7035
Dimensions: WxHxD: 600x1200x1000 mm
Installation clearance height : 24 U