- Article number:
- TE 7888.440
- Design
- with side panels
- Benefits
- No frame structure
- Optimum accessibility
- Readily dismantled and therefore easily installed
- Interchangeable door hinge
- Material
- Sheet steel
Glazed door: Single-pane safety glass, 3 mm
- Surface finish
- Mounting frame: Dipcoat-primed
Enclosure panels: Powder-coated
- Colour
- RAL 7035
- Supply includes
- Self-supporting 482.6 mm (19") mounting frames, front and rear, depth-variable
Glazed door at the front, including 130° hinge, designer handle and security lock 3524 E
Sheet steel door at the rear, including 130° hinge, security lock 3524 E
Base frame with maximum cut-out (for optional population with module plates)
Roof plate including concealed cut-out for cable entry and optional fan
4 levelling feet, M10 (supplied loose)
4 spacers, 20 mm (supplied loose) to raise the roof plate
Side panels, lockable, including security lock 3524 E
- Dimensions
- Width: 600 mm
Height: 1,200 mm
Depth: 800 mm
- Units
- 24 U
- Free mounting space to the 482.6 mm (19") level, front/rear
- 130 mm / 130 mm /
- Distance between levels as delivered
- 495 mm
- Load capacity
- 4,000 N
- Protection category to IEC 60 529
- IP 20
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Weight/pack
- 70 kg
- Customs tariff number
- 94032080
- EAN
- 4028177801417
- ETIM 7.0
- EC002499
- ECLASS 8.0
- 27180207
- Product description
-
TE Network enclosure TE 8000, WHD: 600x1200x800 mm, 24 U, With glazed door