Rittal strives to continuously refine and improve its products. As part of this process, the VX base/plinth system has been redesigned and is available now and the old version will be completely phased out by 31 March 2024. The accessories for the plinth/plinth system will also be adapted to the new system.
The VX plinth/plinth has numerous advantages:
- Reliable – excellent stability of the plinth/plinth system
- Flexible – numerous options for interior installation with VX accessories
- Easy – recessed connections between the connection points
In addition, the new plinth/plinth has the same dimensions as before and is therefore compatible with existing housing and cabinet platforms.
To enable a smooth and quick transition, we have put together an accompanying conversion aid, download below.