Wishlist

Roof-Mounted Fans

  • Roof-mounted fan, roof vent
    Roof-mounted fan, roof vent

    The new generation of roof-mounted fans is one system for all sizes: only one mounting cut-out is needed for all output categories. Air routing with minimal pressure losses ensures a high level of efficiency, while an innovative clamping attachment supports a high protection category of IP55.

    More

  • Roof-Mounted Fans with EC technology
    Roof-Mounted Fans with EC technology

    The new generation of roof-mounted fans (EC version) is one system for all sizes: only one mounting cut-out is needed for all output categories. Air routing with minimal pressure losses ensures a high level of efficiency, while an innovative clamping attachment supports a high protection category of IP55. The fan may be activated via the control interface with tacho signal output integrated as standard, and monitoring of the fan speed and function is supported.

    More

  • TopTherm roof-mounted fans for TS 8
    TopTherm roof-mounted fans for TS 8

    The roof-mounted fans for TS precisely match the cut-outs on the TopTherm roof-mounted cooling units. Can also be mounted on any roof surface of sufficient size.

    More

  • Roof-mounted fan, roof vent
    Roof-mounted fan, roof vent

    Can be installed on any sufficiently large roof surface, air throughput 360 m3/h.

    More

+
[X] Close

Required