Wishlist

Small enclosures

  • PK Polycarbonate Housings
    PK Polycarbonate Housings

    Wall-mounted housing made from fiberglass-reinforced polycarbonate with either gray or transparent cover. Protection category IP 66. Quick maintenance due to lid with quick-release fastener. Self-extinguishing material for safety.

    More

  • KL Terminal Boxes
    KL Terminal Boxes

    Wall-mounted housing with lid made from carbon steel, available with gland plate (protection category IP 55), and without gland plate (protection category IP 66). Easy wall-mounting due to rear panel with holes. Maximum flexibility for cable entry. Safe PE conductor connection from housing to lid.

    More

  • E-Box EB
    E-Box EB

    Wall-mounted housing with door and mounting plate made from sheet steel. Protection category IP 66. With 180° hinge. Lock insert may be exchanged for individual lock systems.

    More

  • E-Box EB Carbon steel
    E-Box EB Carbon steel

    Spray-finished enclosure with door and mounting plate of sheet steel. Protection category IP 66. For the North American market, we have enhanced our product offerings to include the below additional size options.

    More

  • Junction boxes JB Carbon steel
    Junction boxes JB Carbon steel

    The JB enclosure offers protection for dense wiring and sensitive small instruments. These hinged cover junction boxes combine the advantages of the AE and KL series at an economical cost. Features include 180 degree hinge and slotted insert quarter turn latch. Foamed-in-place gasket and a knife-edge perimeter add extra protection.

    More

  • Pushbutton boxes PB extra large
    Pushbutton boxes PB extra large

    The NEMA rated PB series pushbutton box enclosure is designed for indoor use to house pushbuttons, selector switches, and pilot lights. This enclosure protects equipment from dirt, dust, sprayed water, oil, and coolants.

    More

  • Pushbutton boxes PB miniature
    Pushbutton boxes PB miniature

    The NEMA rated PB series pushbutton box enclosure is designed for indoor use to house pushbuttons, selector switches, and pilot lights. This enclosure protects equipment from dirt, dust, sprayed water, oil, and coolants.

    More

Tools

+
[X] Close

Required