Compact enclosures

  • Compact enclosures AE
    Compact enclosures AE

    Housing with door of sheet steel, spray-finished with mounting plate and flange (gland) plate in the base. Protection category up to IP 66.

    More

  • Wallmounted enclosure
    Wallmounted enclosure

    These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.

    More

  • Wallmounted enclosure for Disconnect
    Wallmounted enclosure for Disconnect

    These flange mount disconnect wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.

    More

  • Wallmounted enclosure
    Wallmounted enclosure

    These double door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.

    More

  • CM Compact System Enclosures
    CM Compact System Enclosures

    Housing with door made from sheet steel with mounting plate and open base to accommodate base plates. Protection category IP 55. A symbiosis of the enclosure benefits of Rittal compact enclosures, and the configuration diversity of the TS 8 baying enclosure system. Perforated mounting strips in the door for fast attachment of support strips, cable conduit holders and covers.

    More

  • SE 8 System Enclosures
    SE 8 System Enclosures

    Individual sheet steel enclosure with stable enclosure body, two integrated mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible interior installation with the TS 8, enabling full integration into the TS 8 product family. Enclosure widths ranging from 600 to 1800 mm. Time-saving assembly work due to the roll-formed side panels

    More

  • KS Plastic Enclosures
    KS Plastic Enclosures

    Wall-mounted housing with door of fiberglass-reinforced, non-saturated polyester, with mounting plate. Optionally with or without glazed door. Protection category IP 56 or IP 66. Infinite mounting plate depth adjustment, thanks to multiple mounting levels in the enclosure. Flexible interior door configuration using press-fitted mounting bosses in the door. High stability thanks to use of fibre-glass reinforced plastic.

    More

Tools

+
[X] Close

Required