IT wall-mounted enclosures

  • VerticalBox
    VerticalBox

    Compact 19" enclosure for small networks that may be used for wall-mounted, under-desk or desktop applications.

    More

  • FlatBox
    FlatBox

    19" housing that may be disassembled and can be used for wall-mounted or free standing applications.

    More

  • EL Wall-Mounted Housings
    EL Wall-Mounted Housings

    3-part wall-mounted housing with 19” mounting rails and designer glazed door. The swiveling center part offers optimum access to the installed components from the front and rear. The wall mounting part allows cable entry from above and below.

    More

  • AE Wall-Mounted Housings
    AE Wall-Mounted Housings

    Wall-mounted housings for small networks with a high protection category.

    More

+
[X] Close

Required