Wishlist

Busbar systems

  • RiLine Compact busbar systems
    RiLine Compact busbar systems

    Size 00 to 3. For 60, 100 and/or 185 mm bar center-to-center distance.

    More

  • Mini-PLS Busbar Systems
    Mini-PLS Busbar Systems

    Up to 250 A, 40 mm bar center distance, 3-pole, space-saving plug and lock connection from the front, support suitable for top-mounting, all-round contact hazard protection.

    More

  • RiLine Busbar Systems
    RiLine Busbar Systems

    Up to 1600 A, 60 mm bar center distance, 3-pole and 4-pole, all-round contact hazard protection, globally accepted.

    More

  • RiLine Fuse Components
    RiLine Fuse Components

    Innovative fuse elements for IEC or UL applications up to 630 A.

    More

  • RiLine Accessories
    RiLine Accessories

    More

+
[X] Close

Required