Walls

  • Side Panels
    Side Panels

    The open sides of the TS, TS IT and TE 8000 baying systems can be closed to a high protection category without the use of tools, depending on the requirements.

    More

  • Side Panels - Accessories
    Side Panels - Accessories

    Side or rear panel holder as an additional attachment for heavy installed equipment, hinged side panels with 180° opening angle, and internal latches, are available as additional accessory options.

    More

  • Divider panels and partitions
    Divider panels and partitions

    One bayed enclosure suite may be sub-divided into individual functional zones with a divider panel or partition. In conjunction with lock systems, various authorisation concepts for enclosure suites may also be implemented. Divider panels for module plates are configured with commercially available connectors.

    More

  • Isolator Door Canopy (USA Version), for TS
    Isolator Door Canopy (USA Version), for TS

    UL-compliant safety lock for enclosure suites in accordance with US regulations. The isolator door cover, in conjunction with the operating mechanism, adjacent door lock and interconnecting rods, meets the requirements of UL 508 A.

    More

  • Cover with door for TS
    Cover with door for TS

    Canopy with door for TS, to protect and conceal connectors or other installed equipment.

    More

  • Primer/paint
    Primer/paint

    Paint for touching up and repairing powder-coated and wet-painted surfaces, air-drying.

    More

  • Corrosion protection priming
    Corrosion protection priming

    Single-component primers are ideal to protect against corrosion in areas where the paint has been removed due to cut-outs or similar. This serves to re-create corrosion resistance in the paint-free area. The primer satisfies the requirements of standard IEC 61439 for low-voltage and switchgear assemblies.

    More

  • Oiltight hole seals
    Oiltight hole seals

    More

+
[X] Close

Required