Wishlist

Doors/locks

  • Door Models
    Door Models

    Glazed doors and vented glazed doors allow quick visual inspections of installed components. Sheet steel doors may be installed instead of the rear panel, to provide access to the interior installation from the front and rear.

    More

  • Modular front design for TS
    Modular front design for TS

    For separating different functional areas within the enclosure. Partial doors with and without a window can be combined between the top and bottom front trim panel as required. The modular front can be mounted on the TS 8 enclosure system instead of front doors or rear panels.

    More

  • Viewing Windows and Operating Panels
    Viewing Windows and Operating Panels

    Displays, buttons, switches and other controls are attractively protected against dust, moisture and unauthorized access.

    More

  • Lock Systems
    Lock Systems

    The lock inserts provided as standard may be exchanged for any type of handle and for other locks. A push-button is the practical alternative for fast, key-free opening of stand-alone and wall-mounted enclosures.

    More

  • Isolator Door Canopy (USA Version), for TS
    Isolator Door Canopy (USA Version), for TS

    UL-compliant safety lock for enclosure suites in accordance with US regulations. The isolator door cover, in conjunction with the operating mechanism, adjacent door lock and interconnecting rods, meets the requirements of UL 508 A.

    More

  • Hinges
    Hinges

    For free-standing enclosures, bayed suites and wall-mounted enclosures in the industrial and IT environment, the optimum door opening angle may be achieved to suit the application

    More

  • Door, Internal
    Door, Internal

    The tubular door frame of the TS 8 series allows the following: Various mounting possibilities for storage and archiving of documents and installations of display or operating instruments are possible. An additional mounting surface is also created in the AE wall-mounted enclosure with support strips.

    More

  • Labeling Strips
    Labeling Strips

    To create individual field identifiers on the door.

    More

  • Dust Guards
    Dust Guards

    To prevent dust from accumulating on the top edge of the door.

    More

  • Primer/paint
    Primer/paint

    Paint for touching up and repairing powder-coated and wet-painted surfaces, air-drying.

    More

  • Corrosion protection priming
    Corrosion protection priming

    Single-component primers are ideal to protect against corrosion in areas where the paint has been removed due to cut-outs or similar. This serves to re-create corrosion resistance in the paint-free area. The primer satisfies the requirements of standard IEC 61439 for low-voltage and switchgear assemblies.

    More

+
[X] Close

Required