Cooling with ambient air

  • Filter Fans
    Filter Fans

    Complete fan unit for tool-free mounting on surfaces. Air throughput from 20 - 900 m³/h, protection category IP 54 as standard. Also available with EMC shielding.

    More

  • Roof-Mounted Fans
    Roof-Mounted Fans

    Simply great: One system and only one mounting cut-out for all sizes. Optimum efficiency thanks to perfected air routing with minimal pressure losses. High protection category thanks to innovative clamp fastening.

    More

  • Rack-Mounted Fans/Blower Fans
    Rack-Mounted Fans/Blower Fans

    Complete fan unit for mounting on the 19" mounting level. Air throughput from 320 - 480 m³/h.

    More

  • Air/Air Heat Exchangers
    Air/Air Heat Exchangers

    Heat exchangers with two separate air circuits. The temperature difference between the internal and external circuit determines how much heat is dissipated.

    More

+
[X] Close

Required