Wishlist

Ri4Power Form 1-4

  • RiLine Busbar Systems
    RiLine Busbar Systems

    Up to 1600 A, 60 mm bar center distance, 3-pole and 4-pole, all-round contact hazard protection, globally accepted.

    More

  • Maxi-PLS Busbar System
    Maxi-PLS Busbar System

    Effective system technology in super-compact design, easy and infinitely variable mounting on 4 Maxi-PLS busbar mounting levels.

    More

  • Flat-PLS Busbar Systems
    Flat-PLS Busbar Systems

    Large number of system configurations with standard, commercially available flat copper bars.

    More

  • Busbar Systems Ri4Power 185 mm
    Busbar Systems Ri4Power 185 mm

    More

  • 100-185 mm Busbar Systems
    100-185 mm Busbar Systems

    Busbar systems up to 1250 A (100 mm), 1600 A (185 mm), 2500 A (150 mm), 3000 A (150 mm).

    More

+
[X] Close

Required