TS IT Network/Server Enclosure With vented door for room climate control, North American version
Model No. 5518.210
Product Lifecycle
Information
The article you have selected is not available off -the-shelf in your country. For more information, please contact your local contact person.
Close
Product details
TS IT with vented doors for climate-controlled rooms. 600 mm and 800 mm wide enclosures. This North American version is RAL 9005.
More on the product
Create PDF of this page– Recommended accessories
+ Product description
Material: |
Carbon steel Aluminum |
---|---|
Surface finish: |
Enclosure frame: Dipcoat-primed Interior installation: Dipcoat-primed Doors and roof: Dipcoat-primed, powder coated |
Color: |
Enclosure frame and panels: RAL 9005 Interior installation: RAL 9005 |
Supply includes: |
Enclosure frame TS 8 with doors and roof plate 12 x 19” fasteners 1 U, contacting (supplied) 50 multi-tooth screws, conductive (supplied loose) Aluminum sheet steel door at the front, vented (vented surface area approx. 85% perforated), 180° hinges Carbon steel door at rear, ventilated in one piece (free area in perforated sheet metal part approx. 85 %), 130° hinges Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E Roof plate, multi-piece, removable, with side cable entry in the depth and covered cut-out for fan mounting plate Spacers to raise the fan cover plate, for passive cooling (supplied loose) |
Dimensions: |
Width: 700 mm Height: 2,000 mm Depth: 1,000 mm |
Height units: | 42 U |
Design doors: | Vented |
Design of 19" mounting level(s): | Profile rails, 482.6 mm (19") |
Load capacity: | 15,000 N (3372.134lbf.) |
Note: | The door-opening angle may vary depending on site requirements or applications |
Base material: | Carbon steel |
Packaging unit: | 1 pc(s). |
ETIM 7.0: | EC002499 |
ECLASS 8.0: | 27180207 |
+ Approvals
Approvals: |
UL + C-UL (listed):
EN
|
---|
+ Downloads / CAD
Data Sheets: | |
---|---|
Documentation: |
+ Add accessories
TS IT Network/Server Enclosure With vented door for room climate control, North American version
Model No.
Close