Oiltight hole seals for conduit hole Stainless steel OHS2006
Model No. 8018.251
Product Lifecycle
Active
No. of packs*
* Pack of sale = 1 pc(s).
More on the product
Create PDF of this page+ Product description
Product description: | Seals unused or empty pushbutton holes, conduit openings, and knockout openings. Protects against the ingress of dirt, dust, oil, and water. |
---|---|
Material: | Stainless steel 1.4301 (AISI 304) |
Surface finish: | Brushed |
Supply includes: | Oil resistant gasket |
Diameter: | 76 mm (2.99˝) |
Packaging unit: | 1 pc(s). |
Weight/packaging unit: | 0.114 kg (0.3lb.) |
Customs tariff number: | 7326909099 |
UPC-Code: | 83422 |