Wishlist

Quarter turn D-rings SMALL D-RING 1-4 TURN MGR 3in x 1.25in

Model No. 9961.779

  Product Lifecycle  
Active
  • Quarter turn D-rings
  • Quarter turn D-rings
  • Quarter turn D-rings
    Product details

    Organizes cables that can be attached to the frame or EIA rails or system chassis.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 10 Pack

    + Product description

    Version: vertical orientation
    Product description: D-ring organizes cables and can be used on enclosure frame and side of EIA rails or system chassis. Its quarter turn base design allows toolless installation and cable management.
    Material: Plastic
    Color: Black
    Bracket dimensions: Ring depth: 89 mm
    Ring height: 44 mm
    Packaging unit: 10 Pack
    Weight/packaging unit: 0.09 kg (0.2lb.)
    Customs tariff number: 8414590099
    UPC-Code: 86373

    + Downloads / CAD

     Quarter turn D-rings

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close